Danfoss Hydro-Line
SXC0004J
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SXC0004J
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 1.97 in | |
| Brand | Danfoss | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | Head 2-Cap 2 | |
| Cushions | Cushioned both ends | |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation | |
| Model Code | IHMG-50X25-B1-22-4-G-H-B-2-2 | |
| Mounting style | Head Rectangular flange | |
| Net Stroke Length | .98 in | |
| Non-Rotating | No | |
| Piston Seal Type | Low Breakaway Teflon Radial w/ Wearbands | |
| Port Location | Head 2-Cap 2 | |
| Port Type | BSPP | |
| Product Height | 2.95 in | |
| Product Length/Depth | 7.91 in | |
| Product Type | Tie-Rod | |
| Product Volume | 119.473 in³ | |
| Product Weight | 14 lb | |
| Product Width | 5.12 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | .87 in | |
| Rod Coating | Chrome | |
| Rod Material | Case Hardened | |
| Rod Seal Material 1 | Urethane | |
| Rod Seal Type 1 | Urethane Ultra Seal | |
| Single or Double Rod | Single | |
| Sub-brand | Hydro-Line | |
| Trade Name | IHM Series | |
| Working pressure - max | 3000 Psi |