VP10ERCA1AN06000
SXC000P6
ToolsSXC000P6 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 12.750 |
| Product length mm | 323.850 |
| Product width in | 3.000 |
| Product width mm | 76.200 |