VP10HRCA1AH18000
SXC000TZ
ToolsSXC000TZ Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 26.750 |
| Product length mm | 679.450 |
| Product width in | 4.500 |
| Product width mm | 114.300 |