
SXC00110
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SXC00110
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic medium duty application |
| Bore diameter | 1 in |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Threaded |
| Cushions | Non-cushioned |
| Feature | Clean, compact designSmooth, reliable operationEngineered for long life |
| Model Code | TB15BABC1AA02000 |
| Mounting style | Intermediate Trunnion |
| Net Stroke Length | 2 in |
| Non-Rotating | No |
| Product Height | 2.88 in |
| Product Length/Depth | 8.5 in |
| Product Type | Threaded |
| Product Volume | 70.502 in³ |
| Product Weight | 3 lb |
| Product Width | 2.88 in |
| Reciprocating | Yes |
| Rod Coating | Chrome |
| Rod Material | Non Case Hardened |
| Single or Double Rod | Single |
| Sub-brand | None |
| Tandem | No |
| Trade Name | TB Series |
| Working pressure - max | 1000 Psi |