VP471RBA1AN03000
SXC00119
ToolsSXC00119 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 9.630 |
| Product length mm | 244.602 |
| Product width in | 2.000 |
| Product width mm | 50.800 |