VP22CRBA1AN10000
SXC0013B
ToolsSXC0013B Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.430 |
| Product height mm | 36.322 |
| Product length in | 15.880 |
| Product length mm | 403.352 |
| Product width in | 1.430 |
| Product width mm | 36.322 |