VP07LACA2AN14006
SXC00175
ToolsSXC00175 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 6.500 |
| Product height mm | 165.100 |
| Product length in | 22.690 |
| Product length mm | 576.326 |
| Product width in | 8.630 |
| Product width mm | 219.202 |