Danfoss Hydro-Line
SXC001H7
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SXC001H7
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 2.48031496 in | |
| Brand | Danfoss | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushions | Non-cushioned | |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation | |
| Model Code | IHMG-63X50-N-28-2-S-H-B-1-1 | |
| Mounting style | Head Rectangular flange | |
| Net Stroke Length | 1.96850394 in | |
| Non-Rotating | Yes | |
| Piston Seal Type | Low Breakaway Teflon Radial w/ Wearbands | |
| Port Location | Head 1-Cap 1 | |
| Port Type | SAE/UN O-ring | |
| Product Height | 3.54 in | |
| Product Length/Depth | 10.35 in | |
| Product Type | Tie-Rod | |
| Product Volume | 209.209 in³ | |
| Product Weight | 22 lb | |
| Product Width | 5.71 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1.1023622 in | |
| Rod Coating | Chrome | |
| Rod Material | Case Hardened | |
| Rod Seal Material 1 | Urethane | |
| Rod Seal Type 1 | Urethane Ultra Seal | |
| Single or Double Rod | Single | |
| Sub-brand | Hydro-Line | |
| Trade Name | IHM Series | |
| Working pressure - max | 3000 Psi |