VP02CCGA1AN03000
SXC001JM
ToolsSXC001JM Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 9.130 |
| Product length mm | 231.902 |
| Product width in | 2.000 |
| Product width mm | 50.800 |