SXC001MD
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12055276
SXC001MD
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic medium duty application | |
| Bore diameter | 3.94 in | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Cushion Location | Cap 2 | |
| Cushions | Cushioned cap end | |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation | |
| Model Code | TV17HN0T3KC22045 | |
| Mounting style | Head Trunnion | |
| Net Stroke Length | 8.66141732 in | |
| Non-Rotating | No | |
| Piston Seal Material | Viton-A | |
| Piston Seal Type | Viton wiper double-lipped | |
| Port Location | Head 1-Cap 1 | |
| Port Type | SAE/UN O-ring | |
| Product Height | 5.12 in | |
| Product Length/Depth | 17.52 in | |
| Product Type | Tie-Rod | |
| Product Volume | 731.075 in³ | |
| Product Weight | 44.9 lb | |
| Product Width | 8.15 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1.77 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Intermediate Male Metric thread | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Viton | |
| Rod Seal Type 1 | Viton lip type | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | TV Series | |
| Working pressure - max | 210 Psi |