SXC001ME
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SXC001ME
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic medium duty application | |
| Bore diameter | 6.3 in | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Cushion Location | Cap 4 | |
| Cushions | Cushioned cap end | |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation | |
| Model Code | TV17LU0T3KE17033 | |
| Mounting style | Head Trunnion | |
| Net Stroke Length | 6.69291339 in | |
| Non-Rotating | No | |
| Piston Seal Material | Viton-A | |
| Piston Seal Type | Viton wiper double-lipped | |
| Port Location | Head 1-Cap 1 | |
| Port Type | SAE/UN O-ring | |
| Product Height | 8.07 in | |
| Product Length/Depth | 17.68 in | |
| Product Type | Tie-Rod | |
| Product Volume | 1847.675 in³ | |
| Product Weight | 158 lb | |
| Product Width | 12.95 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 3.54 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Intermediate Male Metric thread | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Viton | |
| Rod Seal Type 1 | Viton lip type | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | TV Series | |
| Working pressure - max | 210 Psi |