VP07ERCA1AH04000
SXC001PD
ToolsSXC001PD Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 3.000 |
| Product height mm | | 76.200 |
| Product length in | | 9.810 |
| Product length mm | | 249.174 |
| Product width in | | 4.630 |
| Product width mm | | 117.602 |