Danfoss Hydro-Line
SXC001PY
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SXC001PY
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 1.25984252 in | |
| Brand | Danfoss | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushions | Cushioned both ends | |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation | |
| Model Code | IHMG-32X55-B2-22-2-G-H-B-1-1 | |
| Mounting style | Head Rectangular flange | |
| Net Stroke Length | 2.16535433 in | |
| Non-Rotating | Yes | |
| Piston Seal Type | Low Breakaway Teflon Radial w/ Wearbands | |
| Port Location | Head 1-Cap 1 | |
| Port Type | BSPP | |
| Product Height | 1.77 in | |
| Product Length/Depth | 8.2 in | |
| Product Type | Tie-Rod | |
| Product Volume | 40.059 in³ | |
| Product Weight | 9 lb | |
| Product Width | 2.76 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | .86614173 in | |
| Rod Coating | Chrome | |
| Rod Material | Case Hardened | |
| Rod Seal Material 1 | Urethane | |
| Rod Seal Type 1 | Urethane Ultra Seal | |
| Single or Double Rod | Single | |
| Sub-brand | Hydro-Line | |
| Trade Name | IHM Series | |
| Working pressure - max | 3000 Psi |