VP26E4EA1FH02000
SXC001WK
ToolsSXC001WK Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 8.810 |
| Product length mm | 223.774 |
| Product width in | 3.000 |
| Product width mm | 76.200 |