VP10HACA1AN1403C
SXC00278
ToolsSXC00278 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 20.500 |
| Product length mm | 520.700 |
| Product width in | 4.500 |
| Product width mm | 114.300 |