Danfoss Hydro-Line
SXC002FG
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SXC002FG
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | No |
| Application | Hydraulic heavy duty application |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation |
| Model Code | IHMCS-32X60-B3-14-2-G-H-B-4-4 |
| Non-Rotating | No |
| Product Type | Tie-Rod |
| Product Weight | 8.21 lb |
| Reciprocating | Yes |
| Rod Coating | Chrome |
| Rod Material | Non Case Hardened |
| Sub-brand | Hydro-Line |
| Trade Name | IHM Series |
| Working pressure - max | 3000 Psi |