SXC002H8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SXC002H8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic medium duty application | |
| Bore diameter | 2 in | |
| Construction type | Tie Rod | |
| Cushion Location | Head 3-Cap 3 | |
| Cushions | Cushioned both ends | |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation | |
| Model Code | TV22DG0N7KW72500 | |
| Mounting style | Head Extended Tie rod | |
| Net Stroke Length | 28.3 in | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Nitrile lip-type | |
| Port Location | Head 1-Cap 1 | |
| Port Type | BSPP | |
| Product Height | 2.5 in | |
| Product Length/Depth | 33.24 in | |
| Product Type | Tie-Rod | |
| Product Volume | 207.75 in³ | |
| Product Width | 2.5 in | |
| Rod End Style 1 | Intermediate Male Metric thread | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Rod Seal Type 1 | Carboxylated lip type | |
| Sub-brand | None | |
| Trade Name | TV Series | |
| Working pressure - max | 100 Psi |