SXC002UG
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SXC002UG
Product specifications
Characteristic | Value |
|---|---|
| Application | Pneumatic medium duty application |
| Bore diameter | 2.5 in |
| Construction type | Threaded |
| Cushion Location | Head 2-Cap 1 |
| Cushions | Cushioned both ends |
| Feature | Engineered for long lifeClean, compact designSmooth, reliable operation |
| Model Code | TA01EPBA1AA05000 |
| Mounting style | Side Lug |
| Net Stroke Length | 5 in |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Height | 3 in |
| Product Length/Depth | 10.06 in |
| Product Type | Threaded |
| Product Volume | 135.81 in³ |
| Product Width | 4.5 in |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | Carboxylated lip type |
| Sub-brand | None |
| Tandem | No |
| Trade Name | TA Series |
| Working pressure - max | 250 Psi |