Danfoss Hydro-Line
SXH00056
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SXH00056
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic medium duty application | |
| Bore diameter | 1 in | |
| Brand | Danfoss | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Cushion Location | Head 1-Cap 1 | |
| Cushions | Cushioned both ends | |
| Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times | |
| Model Code | HR5U-1.00X8.00-B-0.50-1-N-H-P-1-1 | |
| Mounting style | Head Trunnion | |
| Net Stroke Length | 8 in | |
| Non-Rotating | No | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | PolyPak | |
| Port Location | Head 1-Cap 1 | |
| Port Type | NPTF | |
| Product Height | 1.5 in | |
| Product Length/Depth | 13.3125 in | |
| Product Type | Tie-Rod | |
| Product Volume | 59.906 in³ | |
| Product Weight | 12 lb | |
| Product Width | 3 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | .5 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Extended Intermediate Male Metric thread | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Urethane | |
| Rod Seal Type 1 | Urethane Ultra Seal | |
| Single or Double Rod | Single | |
| Sub-brand | Hydro-Line | |
| Trade Name | HR5 Series | |
| Working pressure - max | 100 Psi |