
Danfoss Hydro-Line
SXH0008P
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12042090
SXH0008P
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 1.5 in |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushion Location | Head 1-Cap 1 |
| Cushions | Non-cushioned |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
| Model Code | LA5F-1.50X3.25-B-0.63-2-N-N-M-2-2 |
| Mounting style | Head Rectangular flange |
| Net Stroke Length | 1.5 in |
| Non-Rotating | Yes |
| Piston Seal Material | Viton-A/Nitrile |
| Piston Seal Type | Low Breakaway Teflon Radial w/ Wearbands |
| Port Location | Head 2-Cap 2 |
| Port Type | NPTF |
| Product Height | 2 in |
| Product Length/Depth | 8.56 in |
| Product Type | Tie-Rod |
| Product Volume | 66.426 in³ |
| Product Weight | 9 lb |
| Product Width | 3.88 in |
| Reciprocating | Yes |
| Rod 1 Diameter | .63 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Small male metric thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | Carboxylated lip type |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Trade Name | A5 Series |
| Working pressure - max | 250 Psi |