Danfoss Hydro-Line
SXH002L7
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SXH002L7
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 4 in |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options |
| Model Code | N5A-4.00X1.62-N-1.75-2-T-P-P-1-1 |
| Mounting style | Side Lug |
| Net Stroke Length | 1.62 in |
| Non-Rotating | Yes |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Product Height | 5 in |
| Product Length/Depth | 10.37 in |
| Product Type | Tie-Rod |
| Product Volume | 440.725 in³ |
| Product Weight | 52.99 lb |
| Product Width | 8.5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.75 in |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Tandem | No |
| Tie Rod Support | None |
| Trade Name | N5 Series |
| Working pressure - max | 3000 Psi |