
Danfoss Hydro-Line
SXH0033S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12057330
SXH0033S
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 8 in |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options |
| Model Code | NZ33NW2T3KA04020 |
| Mounting style | Double Rod, Head Rectangular |
| Net Stroke Length | 4 in |
| Non-Rotating | Yes |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Viton wiper double-lipped |
| Port Location | Head 1-Cap 1 |
| Port Type | SAE/UN O-ring |
| Product Height | 9.5 in |
| Product Length/Depth | 21 in |
| Product Type | Tie-Rod |
| Product Volume | 2793 in³ |
| Product Weight | 311.12 lb |
| Product Width | 14 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 4 in |
| Rod 2 Diameter | 4 in |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Viton |
| Single or Double Rod | Double |
| Sub-brand | Hydro-Line |
| Tandem | No |
| Tie Rod Support | None |
| Trade Name | N5 Series |
| Working pressure - max | 3000 Psi |