SXH003Y0
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SXH003Y0
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 8 in | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options | |
| Model Code | NZ33NV2N4KA11030 | |
| Mounting style | Double Rod, Head Rectangular | |
| Net Stroke Length | 11 in | |
| Non-Rotating | No | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Nitrile lip-type | |
| Port Location | Head 1-Cap 1 | |
| Port Type | Oversize SAE/UN O-ring | |
| Product Height | 9.5 in | |
| Product Length/Depth | 28.5 in | |
| Product Type | Tie-Rod | |
| Product Volume | 3790.5 in³ | |
| Product Weight | 355.63 lb | |
| Product Width | 14 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 3.5 in | |
| Rod 2 Diameter | 3.5 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Short Female UN thread | |
| Rod End Style 2 | Short Female UN thread | |
| Rod Material | Non Case Hardened | |
| Single or Double Rod | Double | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |