Danfoss Hydro-Line
SXH004FP
LR5U-2.50X3.00-B-0.63-2-N-V-V-1-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Pneumatic Medium Duty application |
Bore diameter | 2.5 in |
Brand | Danfoss |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Cushions | Cushioned both ends |
Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
Model Code | LR5U-2.50X3.00-B-0.63-2-N-V-V-1-1 |
Mounting style | Head Trunnion |
Net Stroke Length | 3 in |
Non-Rotating | Yes |
Piston Seal Material | Nitrile |
Piston Seal Type | PolyPak |
Port Location | Head 1-Cap 1 |
Port Type | NPTF |
Product Height | 3 in |
Product Length/Depth | 8.81 in |
Product Type | Tie-Rod |
Product Volume | 132.15 in³ |
Product Weight | 10.9 lb |
Product Width | 5 in |
Reciprocating | Yes |
Rod 1 Diameter | .63 in |
Rod Coating | Chrome |
Rod End Style 1 | Small male metric thread |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Viton |
Rod Seal Type 1 | Viton lip type |
Sub-brand | Hydro-Line |
Trade Name | R5 Series |
Working pressure - max | 250 Psi |