Danfoss Hydro-Line
SXH004HM
N5C-4.00X14.00-N-1.75-2-N-N-R-1-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic heavy duty application |
Bore diameter | 4 in |
Brand | Danfoss |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Cushions | Non-cushioned |
Feature | Durable and reliableInnovative safety featuresComprehensive size options |
Model Code | N5C-4.00X14.00-N-1.75-2-N-N-R-1-1 |
Mounting style | Cap Clevis |
Net Stroke Length | 14 in |
Non-Rotating | Yes |
Piston Seal Material | Nitrile |
Piston Seal Type | Cast Iron Ring, Glass-filled Teflon |
Port Location | Head 1-Cap 1 |
Port Type | SAE/UN O-ring |
Product Height | 5 in |
Product Length/Depth | 27.5 in |
Product Type | Tie-Rod |
Product Volume | 687.5 in³ |
Product Weight | 75.9 lb |
Product Width | 5 in |
Reciprocating | Yes |
Rod 1 Diameter | 1.75 in |
Rod Coating | Chrome |
Rod End Style 1 | Small male metric thread |
Rod Material | Case Hardened |
Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
Rod Seal Type 1 | Carboxylated lip type |
Single or Double Rod | Single |
Sub-brand | Hydro-Line |
Trade Name | N5 Series |
Working pressure - max | 3000 Psi |