SXH00660
Hydraulic Heavy Duty
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic heavy duty application |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Cushion Location | None |
Cushions | Non-cushioned |
Feature | Durable and reliableInnovative safety featuresComprehensive size options |
Model Code | NZ07DE5T5WA350RT-HA0DGV |
Mounting style | Head Rectangular flange |
Non-Rotating | Yes |
Piston Seal Material | Viton-A |
Piston Seal Type | Viton wiper double-lipped |
Port Location | Head 1-Cap 2 |
Port Type | NPTF |
Product Type | Tie-Rod |
Reciprocating | Yes |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Viton |
Single or Double Rod | Single |
Sub-brand | None |
Tandem | No |
Tie Rod Support | None |
Trade Name | NZ Series |
Working pressure - max | 3000 Psi |