Danfoss Hydro-Line
SXH007ZH
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SXH007ZH
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | No |
| Application | Hydraulic heavy duty application |
| Bore diameter | 4 in |
| Brand | Danfoss |
| Construction type | Tie Rod |
| Cushions | Cushioned both ends |
| Model Code | N5CS-4.00X4.00-B-2.50-4- T-V-V-1-1 |
| Mounting style | Cap Clevis |
| Net Stroke Length | 4 in |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Viton lip-type |
| Port Location | Head 1-Cap 1 |
| Port Type | NFPA Standard SAE/UN |
| Product Height | 4.5 in |
| Product Length/Depth | 10.8 in |
| Product Type | Tie-Rod |
| Product Volume | 218.7 in³ |
| Product Width | 4.5 in |
| Rod 1 Diameter | 2.5 in |
| Rod End Style 1 | Short Female UN thread |
| Rod Seal Material 1 | Viton |
| Rod Seal Type 1 | Viton lip type |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Trade Name | N5 Series |
| Working pressure - max | 3000 Psi |