SXH0088M
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SXH0088M
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | No | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 5 in | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Model Code | NZT4KV2N4WA10800 | |
| Mounting style | Keyed Side Lug | |
| Net Stroke Length | 10.5 in | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Nitrile lip-type | |
| Port Location | Head 3-Cap 3 | |
| Port Type | Oversize SAE/UN O-ring | |
| Product Height | 5.5 in | |
| Product Length/Depth | 16.8 in | |
| Product Type | Tie-Rod | |
| Product Volume | 762.3 in³ | |
| Product Width | 8.25 in | |
| Rod 1 Diameter | 3.5 in | |
| Rod End Style 1 | Short Female UN thread | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Rod Seal Type 1 | Carboxylated lip type | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |