Danfoss Hydro-Line
SXH008L3
N5K-2.00X8.00-N-1.38-4-N-H-P-1-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | No |
Application | Hydraulic heavy duty application |
Bore diameter | 2 in |
Brand | Danfoss |
Chrome Plated Bore | Yes |
Construction type | Tie Rod |
Cushion Location | Head 1-Cap 1 |
Cushions | Non-cushioned |
Model Code | N5K-2.00X8.00-N-1.38-4-N-H-P-1-1 |
Mounting style | No mount |
Net Stroke Length | 8 in |
Non-Rotating | No |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Location | Head 1-Cap 1 |
Port Type | BSPP |
Product Height | 2.5 in |
Product Length/Depth | 12.9 in |
Product Type | Tie-Rod |
Product Volume | 80.625 in³ |
Product Weight | 18.8 lb |
Product Width | 2.5 in |
Reciprocating | Yes |
Rod 1 Diameter | 1.38 in |
Rod Coating | Chrome |
Rod End Style 1 | Small Male UN thread |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Urethane |
Rod Seal Type 1 | Urethane Ultra Seal |
Single or Double Rod | Single |
Sub-brand | Hydro-Line |
Trade Name | N5 Series |
Working pressure - max | 3000 Psi |