Danfoss Hydro-Line
SXH009PN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SXH009PN
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | No |
| Application | Hydraulic heavy duty application |
| Bore diameter | 2 in |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Model Code | N5DC-2.00X17.00-N-1.38-4 -S-H-N-2-2 |
| Mounting style | Detachable Clevis |
| Net Stroke Length | 17 in |
| Non-Rotating | No |
| Product Height | 2.5 in |
| Product Length/Depth | 22.3 in |
| Product Type | Tie-Rod |
| Product Volume | 139.375 in³ |
| Product Width | 2.5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.3 in |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Trade Name | N5 Series |
| Working pressure - max | 3000 Psi |