Danfoss Hydro-Line
SXH009VV
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SXH009VV
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | No |
| Application | Hydraulic heavy duty application |
| Bore diameter | 1.5 in |
| Brand | Danfoss |
| Construction type | Tie Rod |
| Cushions | Non-cushioned |
| Model Code | N5G-1.50X0.75-N-1.00-10- S-H-D-2-2 |
| Mounting style | Head rectangular |
| Net Stroke Length | .75 in |
| Piston Seal Material | Nitrile |
| Piston Seal Type | PolyPak |
| Port Location | Head 2-Cap 2 |
| Port Type | SAE/UN O-ring |
| Product Height | 2 in |
| Product Length/Depth | 5.55 in |
| Product Type | Tie-Rod |
| Product Volume | 36.63 in³ |
| Product Width | 3.3 in |
| Rod 1 Diameter | 1 in |
| Rod End Style 1 | Extended Small Male Metric thread |
| Rod Seal Material 1 | Urethane |
| Rod Seal Type 1 | Urethane Ultra Seal |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Trade Name | N5 Series |
| Working pressure - max | 3000 Psi |