Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
SXQ00014
Q6N-4.00X6.00-B-1.38-2-N -N-N-1-1
SXQ00014
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
SXQ00014
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.500
Product height mm
114.300
Product length in
14.870
Product length mm
377.698
Product width in
4.500
Product width mm
114.300
Sub brand
HYDRO-LINE
Hydro-Line