Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
SXQ0002F
Q6C-4.00X8.00-B-1.00-2-N -P-H-1-1
SXQ0002F
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
SXQ0002F
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.500
Product height mm
114.300
Product length in
16.500
Product length mm
419.100
Product width in
4.500
Product width mm
114.300
Sub brand
HYDRO-LINE
Hydro-Line