Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
SXQ0002G
Q6C-2.00X1.00-N-0.63-2-L -N-N-4-4
SXQ0002G
Tools
Add to comparison
Add to comparison
SXQ0002G
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
7.750
Product length mm
196.850
Product width in
2.500
Product width mm
63.500
Sub brand
HYDRO-LINE
Hydro-Line