Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
SXQ0003K
Q6R-1.50X54.00-C-1.00-1- N-N-N-1-4
SXQ0003K
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
SXQ0003K
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.000
Product height mm
50.800
Product length in
60.500
Product length mm
1536.700
Product width in
3.375
Product width mm
85.725
Sub brand
HYDRO-LINE
Hydro-Line