Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
SXQ0007F
Q6FM-3.25X3.00-B-1.00-2- N-N-H-1-1
SXQ0007F
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
SXQ0007F
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.750
Product height mm
95.250
Product length in
11.125
Product length mm
282.575
Product width in
5.500
Product width mm
139.700
Sub brand
HYDRO-LINE
Hydro-Line