Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
SXQ000B0
Q6A-5.00X38.00-N-1.00-2- N-L-H-1-1
SXQ000B0
Tools
Add to comparison
Add to comparison
SXQ000B0
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.500
Product height mm
139.700
Product length in
45.938
Product length mm
1166.825
Product width in
8.250
Product width mm
209.550
Sub brand
HYDRO-LINE
Hydro-Line