
Weatherhead by Danfoss
T-10-D
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-10-D
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Compatibility | T-10B |
| Feature | Smooth and dependableBuilt to lastDesigned for safety and reliability |
| Item type | Hose/Dowel |
| Package form | Individual |
| Packaged Height | 7.52 in |
| Packaged Length | 7.52 in |
| Packaged Volume | 425.259 in³ |
| Packaged Weight | .315 lb |
| Packaged Width | 7.52 in |
| Product material | Steel |
| Product Type | Replacement Component |
| Product Weight | .315 lb |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 725975017463 |