
Weatherhead by Danfoss
T-1060
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-1060
Product specifications
Characteristic | Value |
|---|---|
| Arbor size | 1 IN |
| Brand | Weatherhead by Danfoss |
| Cutting tip material | Carborundum |
| Feature | Smooth and dependableBuilt to lastDesigned for safety and reliability |
| Item type | Blade |
| Kerf | .13 in |
| Package form | Individual |
| Packaged Height | 4.016 in |
| Packaged Length | 13.504 in |
| Packaged Volume | 732.35 in³ |
| Packaged Weight | 1.852 lb |
| Packaged Width | 13.504 in |
| Product Diameter | 12 in |
| Product Height | 12 in |
| Product Length/Depth | .06 in |
| Product material | Carborundum |
| Product Type | Blade |
| Product Volume | 8.64 in³ |
| Product Weight | 1.85 lb |
| Product Width | 12 in |
| Saw blade type | Smooth |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 725975020265 |
| Wheel diameter | 12 IN |