Weatherhead by Danfoss
T-1100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-1100
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Capability | Compatible Tube Sizes 3/16 to 1 in |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Packaged Height | 2.008 in |
| Packaged Length | 25 in |
| Packaged Volume | 126.504 in³ |
| Packaged Weight | .236 lb |
| Packaged Width | 2.52 in |
| Product Height | 2.01 in |
| Product Length/Depth | 24 in |
| Product Type | Hose Cleaning Brush |
| Product Volume | 121.565 in³ |
| Product Weight | .237 lb |
| Product Width | 2.52 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 725975567104 |