Weatherhead by Danfoss
T-140
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-140
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Callout size | 3/8 | |
| Case included | No | |
| Color | Chrome | |
| Color coded | No | |
| Drop forged | No | |
| Etched/stamped size | No | |
| Feature | Available in a variety of sizes | |
| Material | Steel | |
| Measuring format | Inch | |
| Offset/head angle | 30 D | |
| Package form | Individual | |
| Packaged Height | 7 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 441 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 9 in | |
| Piece count | 1 EA | |
| Product Type | Spare Part | |
| Product Weight | .308 lb | |
| Ratcheting | Yes | |
| Single/double ended | Single | |
| Sub-brand | None | |
| Trade Name | None | |
| UPC | 725975017746 | |
| Wrench style | Open Jaw |