Weatherhead by Danfoss
T-143
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-143
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Callout size | 9/16 |
| Case included | No |
| Color | Chrome |
| Color coded | No |
| Drop forged | No |
| Etched/stamped size | No |
| Feature | Available in a variety of sizes |
| Material | Steel |
| Measuring format | Inch |
| Offset/head angle | 30 D |
| Package form | Individual |
| Packaged Height | 7 in |
| Packaged Length | 7 in |
| Packaged Volume | 441 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 9 in |
| Piece count | 1 EA |
| Product Type | Spare Part |
| Product Weight | .32 lb |
| Ratcheting | Yes |
| Single/double ended | Single |
| Sub-brand | None |
| Trade Name | None |
| UPC | 725975017777 |
| Wrench style | Open Jaw |