
Danfoss
T-1430
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-1430
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle capability | .5 D | |
| Brand | Danfoss | |
| Cut direction | Neutral | |
| Cutting diameter | 2.125 in | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Fittings included | No fittings required | |
| Free floating | Yes | |
| Number of flutes | 3 EA | |
| Packaged Height | 7.52 in | |
| Packaged Length | 7.52 in | |
| Packaged Volume | 425.259 in³ | |
| Packaged Weight | .605 lb | |
| Packaged Width | 7.52 in | |
| Product Height | 2.13 in | |
| Product Length/Depth | 2.5 in | |
| Product material | Carbon steel | |
| Product Type | Inner-Outer Reamer | |
| Product Volume | 11.342 in³ | |
| Product Weight | .61 lb | |
| Product Width | 2.13 in | |
| Recalibrates damaged tubing | No | |
| Self centering | Yes | |
| Single stage | Yes | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121811 | |
| UPC | 639789290533 |