T-200
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-200
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Fittings included | No fittings required | |
| Free floating | Yes | |
| Packaged Height | 7.008 in | |
| Packaged Length | 14.016 in | |
| Packaged Volume | 638.064 in³ | |
| Packaged Weight | .204 lb | |
| Packaged Width | 6.496 in | |
| Pipe/tube diameter - max | 1.16 in | |
| Pipe/tube diameter - min | .69 in | |
| Product Height | 1.159999 in | |
| Product Length/Depth | 12.75 in | |
| Product Volume | 1.183 in³ | |
| Product Weight | .21 lb | |
| Product Width | .08 in | |
| Recalibrates damaged tubing | No | |
| Self centering | Yes | |
| Single stage | Yes | |
| UPC | 639789290991 |