Weatherhead by Danfoss
T-300
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-300
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Capability | Hose Diameter 0.1875 - 2 in |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Mounting | Bench |
| Packaged Height | 45 in |
| Packaged Length | 54 in |
| Packaged Volume | 62.578 ft³ |
| Packaged Weight | 167 lb |
| Packaged Width | 44.5 in |
| Product color/finish | Yellow |
| Product material | Carbon steel |
| Product Type | Field Attachable Hose End Assembly |
| Product Weight | 167 lb |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 725975017975 |