Weatherhead by Danfoss
T-300X
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-300X
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Capability | Hose Diameter 0.25 - 0.75 in |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Frequency | 50 Hz |
| Fuse type | 16 |
| Mounting | Free Standing |
| Packaged Height | 15 in |
| Packaged Length | 46.97 in |
| Packaged Volume | 23940.609 in³ |
| Packaged Weight | 33.95 lb |
| Packaged Width | 33.98 in |
| Power type | Automated Electrical |
| Product color/finish | Yellow |
| Product material | Carbon Steel |
| Product Type | Field Attachable assembly machine |
| Product Weight | 2 lb |
| Programmable | Semi-Programmable |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 725975017982 |
| Voltage | 110 V |