T-400-17
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-400-17
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Item type | Collet Kit | |
| Machine mountable | No | |
| Packaged Height | 16 in | |
| Packaged Length | 16 in | |
| Packaged Volume | 4096 in³ | |
| Packaged Weight | 8.23 lb | |
| Packaged Width | 16 in | |
| Product Height | 16 in | |
| Product Length/Depth | 16 in | |
| Product Volume | 4096 in³ | |
| Product Weight | 27.92 lb | |
| Product Width | 16 in | |
| UNSPSC | 27121811 | |
| UPC | 639789359674 |