Weatherhead by Danfoss
T-400-19
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-400-19
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Item type | Hose Assembly | |
| Packaged Height | .983 in | |
| Packaged Length | 60 in | |
| Packaged Volume | 57.977 in³ | |
| Packaged Weight | 1.131 lb | |
| Packaged Width | .983 in | |
| Product Height | .735 in | |
| Product Length/Depth | 60 in | |
| Product Type | Hose Assembly | |
| Product Volume | 32.414 in³ | |
| Product Weight | 3 lb | |
| Product Width | .735 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121811 | |
| UPC | 639789357120 |