Weatherhead by Danfoss
T-400-46C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-400-46C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Item type | Collet | |
| Packaged Height | 6.25 in | |
| Packaged Length | 1.38 in | |
| Packaged Volume | 60.375 in³ | |
| Packaged Weight | .13 lb | |
| Packaged Width | 7 in | |
| Product Height | 3 in | |
| Product Length/Depth | 1.69 in | |
| Product Type | Collet | |
| Product Volume | 15.21 in³ | |
| Product Weight | 1.518 lb | |
| Product Width | 3 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121811 | |
| UPC | 815628021937 |