Danfoss Everflex
T-400-89
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-400-89
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Item type | Conversion Kit | |
| Machine mountable | No | |
| Packaged Height | 7 in | |
| Packaged Length | 10.5 in | |
| Packaged Volume | 808.5 in³ | |
| Packaged Weight | .92 lb | |
| Packaged Width | 11 in | |
| Product color/finish | Zinc | |
| Product Height | 7 in | |
| Product Length/Depth | 10.5 in | |
| Product material | Carbon Steel | |
| Product Type | Conversion Kit | |
| Product Volume | 808.5 in³ | |
| Product Weight | .92 lb | |
| Product Width | 11 in | |
| Sub-brand | Everflex | |
| Trade Name | None | |
| UPC | 639789358240 |